Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB cable built with antibacterial material connects low- and high-speed devices to your computer while helping to protect you from harmful bacteria.

  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
  • Gold-plated connectors provide maximum conductivity and minimum data loss
  • White jacket permits fast, easy identification in a crowded hub or computer

Features

Durable USB-A to USB-B Cable Transfers Important Data at USB 2.0 Speeds
This USB cable (M/M) connects a printer, scanner, hub or other USB-B peripheral to the USB-A port on your computer or laptop. It transfers data at USB 2.0 speeds up to 480 Mbps for use with low-speed and high-speed devices, including multimedia applications. The cable is also backward compatible with earlier USB generations.

Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph) This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Premium Construction for Superior Performance
Manufactured with twisted 28 AWG data lines and 24 AWG power lines, the U022AB-010-WH also features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a white PVC jacket, which is easy to identify quickly in a crowded computer or hub and helps prevent the cable from becoming accidentally disconnected. 

Package Includes

U022AB-010-WH USB-A to USB-B Antibacterial Cable (M/M), White, 10-ft. (3.05 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332260680
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
Wire Gauge (AWG)28/24
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.23
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) U209-000-R U209-000-R USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.