Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT USB-A to USB Micro-B Antibacterial Cable (M/M), USB 2.0, White, 6-ft. (1.83 m)


USB cable with antibacterial properties connects mobile devices to your computer while helping to protect you from harmful bacteria.

  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Made with antibacterial material proven 99.9% effective in inhibiting E. coli and staph
  • Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
  • Molded nickel-plated connectors provide excellent conductivity
  • White jacket permits fast, easy identification in a crowded hub or computer

View Full Product Details

Tripp Lite Part Number

U050AB-006-WH

Have a Question?
Contact Us

Features

Durable USB-A to USB Micro-B Cable Transfers Important Data at USB 2.0 Speeds
This USB cable (M/M) connects a smartphone, GPS unit, digital camera or other USB Micro-B peripheral to the USB-A port on your computer, laptop or wall charger. It charges and powers your smartphone through its Micro-B port. It also transfers data at USB 2.0 speeds up to 480 Mbps for use with low-speed and high-speed devices, including multimedia applications. The cable is backward compatible with earlier USB generations.

Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is 99.9% effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Premium Construction for Superior Performance
Manufactured with twisted 28 AWG data lines and 28 AWG power lines, the U050AB-006-WH also features molded nickel-plated connectors for excellent conductivity. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a white PVC jacket, which is easy to identify quickly in a crowded computer or hub and helps prevent the cable from becoming accidentally disconnected. 

Typical Applications

  • Connect a computer or laptop and a USB Micro-B peripheral in a home or office network
  • Charge and sync your smartphone from a USB computer or wall charger
  • Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation

Package Includes

U050AB-006-WH USB-A to USB Micro-B Antibacterial Cable (M/M), White, 6-ft. (1.83 m)

RoHS compliant
safe-IT antibacterial protection

Specifications

OVERVIEW
UPC Code037332260642
TechnologyUSB 2.0 (High Speed)
PHYSICAL
ColorWhite
Material of ConstructionPVC
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8mm
Wire Gauge (AWG)28/28
Cable Length (ft.)6
Cable Length (in.)72
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Antibacterial  Yes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the U050AB006WH model support page.

Related Products

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB-C Charger, 72W, 1x USB-C PD Port (60W) and 3x USB-A Auto-sensing ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub U223-010 U223-010 10-Port USB 2.0 Hub

Documents & Downloads

support icon

Do you own a
U050AB-006-WH

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.