Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB Type-A to Type-B cable with built-in repeater allows connection of a printer or other USB-B peripheral up to 30 ft. away from a computer.

  • Allows a USB-B device to be located up to 30-ft. (9.14 m) from computer
  • Supports USB 2.0 data transfer rates up to 480 Mbps
  • Premium foil and braid shielding protects against EMI/RFI line noise
  • Delivers up to 150mA of power to connected USB-B device
  • Backward compatible with previous USB generations
  • 3-year limited warranty

Overview

The U042-030 USB 2.0 Hi-Speed A/B Active Repeater Cable (M/M) allows you to connect a USB-B device to a computer up to 30 feet (9.1 meters) away with no danger of signal loss or decrease in performance. Connect the USB-A plug to a USB port on your computer or hub and the USB-B plug to a USB-B peripheral, such as a printer or scanner. A built-in bus-powered repeater ensures peak USB 2.0 signal quality. Backward compatible with previous USB generations, this 30-foot USB cable supports data transfer rates up to 480 Mbps.

The U042-030 works with all computers, devices and cables with USB-A or USB-B connectors, and provides up to 150mA of power to the connected USB-B device. An external power supply or powered USB 2.0 hub is required for power applications stronger than 150mA. You can hot-swap connected devices - for instance, unhook your printer and connect a scanner - without having to power down the computer.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Connects a USB-B Device to a Computer Up to 30-ft. (9.14 m) Away
  • Ideal for connecting printer, scanner and other USB-B peripherals to a computer
  • Plug-and-play operation with no software or drivers required

Bus-Powered Repeater Extends Range
  • No loss in signal quality or performance

Compatible with USB-A and USB-B Computers, Cables and Devices
  • Supports data transfer rates up to 480 Mbps
  • Provides up to 150mA of power to connected USB-B device
  • External power supply or powered USB hub required for power applications stronger than 150mA
  • Backward compatible with previous USB generations
  • Easy to hot-swap devices without needing to power down computer

Premium Construction for Superior Signal Transfer
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Works with Windows and Mac computers

System Requirements

  • USB 2.0 port and USB 2.0 device required to meet USB 2.0 speeds
  • External power supply or powered USB hub (such as U222-007-R) required for power applications above 150mA

Package Includes

  • U042-030 USB Type-A to Type-B Active Repeater Cable (M/M), 30-ft. (9.14 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206947
TechnologyUSB 2.0 (High Speed)
Cable Type  Active
INPUT
Product Length (in.)360
Product Length (cm.)914.4
Product Length (ft.)30
Product Length (m)9.1
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorWhite
Cable Outer Diameter (OD)0.6
Cable Length (ft.)30
Cable Length (in.)360
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range-4° to 132.8°F (-20° to 56°C)
Relative Humidity5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.