Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects high-speed USB 2.0 peripherals with a USB-B port to your computer, laptop or other compatible USB-A device. Recommended for printers and scanners.

  • Supports data transfer rates up to 480 Mbps
  • Premium foil and braid shielding
  • Gold-plated connectors and contacts
  • Twisted 28/24 AWG data/power lines
  • Backward compatible with earlier USB generations

Overview

The U022-010-BE USB 2.0 Hi-Speed A/B Cable (M/M) connects your computer, laptop or other compatible USB-A device to a USB-B peripheral, such as printers and scanners. This 10-ft. (3.05 m) cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.

Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI interference. Molded gold-plated connectors with gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connect Your USB Type-B Peripherals to Your Computer
  • Recommended for printers and scanners
  • Supports data transfer rates up to 480 Mbps
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded nickel-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • U022-010-BE USB 2.0 Hi-Speed A/B Cable (M/M), Beige, 10-ft. (3.05 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198792
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBeige
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)0.50 x 6.70 x 8.00
Shipping Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) U209-000-R U209-000-R USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.