USB 2.0 A to Mini-B Coiled Cable (M/M), 3 ft.
Model Number: U030-003-COIL
- Supports data transfer rates up to 480 Mbps
- Molded nickel-plated connectors
- Twisted 28/24 AWG data/power lines
- 3 ft. cable is coiled to take up less space
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The specially coiled cable takes up much less space than a regular three-foot cable. It also resists tangles and knots, making it convenient to store in your car or carry in your purse, backpack or laptop bag.
Molded nickel-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.
Features
- Ideal for digital cameras, MP3 players and smartphones with a 5-pin port
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
Coiled to Take Up Less Space than Regular 3 ft. Cable
- Resists tangles and knots
- Stores perfectly in car, purse, backpack or laptop bag
First-Rate Construction for Superior Signal Transfer
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Flexible PVC jacket easy to install in tight spaces
System Requirements
- Device requiring USB cable with Mini-B 5-pin connector
- USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller
Package Includes
- U030-003-COIL USB 2.0 Hi-Speed A to Mini-B Coiled Cable (M/M), 3 ft.
Specifications
OVERVIEW
UPC Code | 037332197214 |
INPUT
Cable Length (ft.) | 3 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.75 |
Shipping Weight (lbs.) | 0.06 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB MINI-B 5-PIN (MALE) |
FEATURES & SPECIFICATIONS
Technology | USB 2.0 (High Speed); USB |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.