USB 2.0 Active Extension Cable (USB-A M/F), 25 ft. (7.62 m)
- Allows a device to be located up to 41-ft. (12.49 m) from the source
- Supports USB 2.0 data transfer rates up to 480 Mbps
- Premium foil and braid shielding protects against EMI/RFI line noise
- Delivers up to 150mA of power to connected device
- Daisy-chain up to 5 cables for maximum 141-ft. (42.97 m) distance
- 3-year limited warranty
Overview
The U026-025 works with all computers, devices and cables with USB-A connectors, and provides up to 150mA of power to the connected device. An external power supply or powered USB 2.0 hub is necessary if the connected device requires more than 150mA.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded gold-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Ideal for connecting printers, scanners and other USB peripherals more than 16-ft. (4.88 m) from USB source device
- Allows a device to be located up to 41-ft. (12.49 m) from the source
- Daisy-chain up to 5 cables for maximum 141-ft. (42.97 m) distance
- Plug-and-play operation with no software or drivers required
Bus-Powered Repeater Extends Range
- No loss in signal quality or performance
- Supports data transfer rates up to 480 Mbps
- Provides up to 150mA of power to connected device
- External power supply or powered USB hub necessary to power devices requiring more than 150mA
- Backward compatible with previous USB generations
- Easy to hot-swap devices without needing to power down computer
Premium Construction for Superior Signal Transfer
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Works with all major operating systems
Specifications
OVERVIEW
UPC Code | 037332206930 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 0.8 |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 25 |
Material of Construction | PVC |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 28.4 to 125.6 F (-2 to 52 C) |
Storage Temperature Range | -4 to 132.8 F (-20 to 56 C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
![]() |
U222-007-R | 7-Port USB 2.0 Hub |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.