USB 2.0 Adapter Cable, USB-C to USB Micro-B (M/F), 6-in. (15.24 cm)
- Connect devices with a USB Micro-B port to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computers
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- This product is covered by a Lifetime Limited Warranty (coverage details)
U040-06N-MIC-F
Have a Question?
Features
- 6-in. USB Type-C (USB-C) Male to USB Micro-B Female adapter cable
- Converts the USB Type-C port on your tablet, laptop, ultrabook, or computer to a USB Micro-B port, allowing for Micro-B devices to sync and charge
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 30AWG Data Pair / 24AWG Power Pair
Specifications
OVERVIEW
UPC Code | 037332189226 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 3.0MM |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U04006NMICF model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR050-001 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR050-010 | Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) |
![]() |
UR050-06N | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.