Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your USB-C device to a USB-A host port using your existing USB Micro-B cable.

  • Supports data transfer speeds up to 480 Mbps
  • Reversible USB-C plug provides fumble-free connection
  • Gold-plated contacts for maximum conductivity and minimum data loss
  • Backward compatible with previous USB generations

Overview

The U040-000-MIC-F USB 2.0 Hi-Speed Adapter (M/F) allows you to connect an existing USB Micro-B cable between the USB-C port on your computer, laptop or tablet and a USB-A host port. This allows you to sync and charge your USB-C device without the extra expense of a new USB-C cable.

The portable, compact adapter supports USB 2.0 data transfer speeds up to 480 Mbps. The reversible USB-C male connector plugs into a USB-C port in either direction for fast, fumble-free connection every time.

Molded nickel-plated connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. The U040-000-MIC-F is backward compatible with previous USB generations.

Features

Use Your Existing USB-C Device with an Existing USB Micro-B Cable
  • Recommended for charging or synchronizing data on your USB-C computer, laptop or tablet
  • Supports USB 2.0 data transfer speeds up to 480 Mbps
  • Backward compatible with previous USB generations

Reversible USB-C Male Connector
  • Fumble-free reversible plug connects in either direction to ensure fast, easy connection every time

Premium Construction
  • Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss

System Requirements

  • USB-A host
  • Device with USB-C female connector
  • USB 2.0 Micro-B cable

Package Includes

  • U040-000-MIC-F USB 2.0 Hi-Speed Adapter, USB-C to USB Micro-B (M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205032
TechnologyUSB 2.0 (High Speed)
INPUT
Bus Powered  Yes
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1MICRO-USB B (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorGray
Material of ConstructionAluminum
Shipping Dimensions (hwd / in.)2.76 x 1.57 x 0.50
Shipping Weight (lbs.)0.01
Unit Dimensions (hwd / in.)0.240 x 0.400 x 0.980
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity5% to 95% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsEN 5035
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) U050-006 U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) U050-010 U050-010 USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m)

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.