USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)
- Connects two USB-A devices, such as computers and flash drives
- Data transfer rates up to 480 Mbps
- Premium double shielding for error-free signal quality
- Twisted 28/24 data/power lines
- Angled female connector for easy installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
U024-001-KPA-BK
Have a Question?
Features
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Angled female connector for easy installation in tight spaces
- Data transfer rates up to 480 Mbps
- Hides components out of sight to eliminate cable clutter
- Backward compatible with earlier USB generations
Premium Construction for Superior Signal Transfer
- Foil and braid shielding for error-free signal quality and EMI/RFI protection
- Molded nickel-plated connectors and gold-plated copper contacts
- Integral strain relief for long life
- Twisted 28/24 AWG data/power lines
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332195715 |
Technology | USB; USB 2.0 (High Speed) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 9.00 x 0.50 x 7.00 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
STANDARDS & COMPLIANCE
Certifications | RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.