USB B to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m)
- 6-ft. USB 2.0 B Male to USB Type-C (USB-C) Male cable
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- 28AWG Data Pair / 22AWG Power Pair; Supports 1.5A current
- This product is covered by a Lifetime Limited Warranty (coverage details)
U040-006
Have a Question?
Features
- 6-ft. USB 2.0 Type B to Type C (USB-C) device cable
- USB Type C connector is reversible, so there is no guessing on which way to plug it in.....it connects in either direction!
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 28AWG Data Pair / 22AWG Power Pair; Supports 1.5A current
Specifications
OVERVIEW
UPC Code | 037332188588 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 3.5MM |
Cable Jacket Rating | VW-1 |
Wire Gauge (AWG) | 28/22 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U040006 model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U040-06N-MIC-F | USB 2.0 Adapter Cable, USB-C to USB Micro-B (M/F), 6-in. (15.24 cm) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.