Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)


  • Extend distances of USB 2.0 cables with this extension cable
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
  • Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/24 AWG data lines
  • Gold plated connectors provide superior conductivity

View Full Product Details

Tripp Lite Part Number

U024-010

Have a Question?
Contact Us

Overview

This 10-ft. (3.05 m) USB gold extension cable is manufactured using USB 2.0 cable. It is designed specifically for use with USB 2.0 A/B device cables. This cable is backwards compatible and can also be used with the older USB 1.1 cables. Made with superior foil shielding for reliable error-free data communications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) makes it perfect for multimedia applications. the cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
  • Gold plated connectors provide superior conductivity
  • Extend distances of USB 2.0 cables with this extension cable

System Requirements

  • Any device requiring a longer USB cable

Package Includes

  • 10-ft. (3.05 m) USB 2.0 Gold Extension Cable (USB A M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116543
TechnologyUSB 2.0 (High Speed); USB
PHYSICAL
ColorBlack
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.24
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
STANDARDS & COMPLIANCE
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

USB Adapters

  Model Number Description
USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m) U209-000-R U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Documents & Downloads

support icon

Do you own a
U024-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.