USB 2.0 A/B Active Repeater Cable (M/M), 25 ft. (7.62 m)
- 25-ft. (7.62 m) USB A-B Active Cable
- Overcomes the 5-meter USB barrier
- Built-in repeater maintains high-speed USB 2.0 signal quality
- 3-year limited warranty
Overview
Features
- Connect a computer to a printer or other USB device up to 25-ft. (7.62 m) away
- High-Speed USB 2.0 and USB 1.1 compatible
- Active repeater maintains 480Mbps signal integrity
- USB "A" to USB "B" connections
- Windows 98/ME/2000/XP/Vista/WIN7/8/10 and MAC compatible
- Cable length: 25-ft. (7.62 m) Weight: 1 lb. (0.6 kgs)
- Repeater Pod dimension: 16.75 x 57.3 x 31.7 (mm.) / 0.7 x 2.3 x 1.3 (in.)
- The U042-025 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-025.
System Requirements
- A USB 2.0 port and USB 2.0 device (with type B jack) are required to meet USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
- The U042-025 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-007-R) that is connected to the U042-025.
Package Includes
- 25-ft. (7.62 m) Hi-Speed USB 2.0 Active Cable
Specifications
OVERVIEW
UPC Code | 037332176622 |
Technology | USB 2.0 (High Speed); USB |
INPUT
Cable Length (ft.) | 25 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.10 x 10.00 x 0.10 |
Shipping Weight (lbs.) | 0.55 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB B (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.