Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, RJ45, Black

Model Number: U236-000-R


Connects your USB-enabled computer or laptop to a 10/100 Mbps Ethernet network without installing an internal Ethernet card.
  • Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
  • Supports USB 2.0 speeds to ensure efficient data transfers
  • Sustains full 10/100 Mbps network speeds for fast Ethernet browsing
  • Works with most laptops and PCs running Windows, Mac or Linux
  • USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
  • 3-year limited warranty
HAVE A QUESTION?
Contact Us

Features

Connects Your USB Device to a Wired Ethernet Network without an Internet Card Installed
This USB to Ethernet adapter allows you to instantly connect your computer, laptop, tablet or other USB-compatible device to a wired 10/100 Mbps Ethernet network, even if your device has no NIC (Network Interface Controller) installed. The adapter is a more convenient, less expensive way to go online than opening your device and installing an internal Ethernet card.
Plug and Play with No Power Supply Needed
This USB 2.0 Ethernet adapter offers access to an Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Just connect the built-in USB cable to your device’s USB port (which also powers the adapter), and wait for the installation process to finish (you may have to reboot your computer). Then, connect the RJ45 port to a LAN port using a Cat5e/6 network cable (such as Tripp Lite’s N201-Series Cat6 UTP patch cable, sold separately). The adapter works with Windows, Mac and Linux operating systems. It is backward compatible with USB 1.1 devices.
Delivers Full Ethernet Performance
The compact USB to Ethernet adapter supports full 10/100 Mbps network speeds and USB 2.0 speeds, allowing you to transfer data quickly and stream audio and video. It’s compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. It supports full duplex with IEEE 802.3x flow control and half duplex with backpressure flow control. LEDs indicate successful data transfers.

Typical Applications

  • Upload data from your notebook or download data from the Ethernet at true 10/100 Mbps speeds
  • Replace a malfunctioning RJ45 port or Ethernet card on your laptop or PC

Package Includes

  • U236-000-R USB 2.0 Ethernet NIC Adapter
  • Driver CD
  • Quick Start Guide

System Requirements

  • IBM-compatible Pentium PC or Mac with 233 MHz or faster
  • 64 MB RAM or more
  • Computer or laptop with USB port
  • Windows (through 10), Mac (through 10.10/10.11) or Linux Kernel (2.6.14 and later) OS
RoHS compliant

Specifications

OVERVIEW
UPC Code037332163127
INPUT
Bus Powered  Yes
Product Length (in.)7.5
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)0.50 x 5.20 x 5.30
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.6 x 2.6 x 0.9
Unit Packaging TypeBox
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity10% to 90 % RH, Non-Condensing
BTUs  2.6 BTU/Hr
Power Consumption (Watts)0.75
COMMUNICATIONS
Network Speed10/100 Mbps
IEEE Standards Supported802.3; 802.3ab; 802.3az; 802.3u; 802.3x
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
Recommended Category CableCat5/5e/6 Cables
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; USB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N001-005-GY | Network Cables & Adapters N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 5 ft.
N001-010-GY | Network Cables & Adapters N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 10 ft.
N001-025-GY | Network Cables & Adapters N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
N001-015-GY | Network Cables & Adapters N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 15 ft.
Copper Network Cables
  Model Number Description
N001-015-GY | Copper Network Cables N001-015-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 15 ft.
N001-025-GY | Copper Network Cables N001-025-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 25 ft.
N001-010-GY | Copper Network Cables N001-010-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 10 ft.
N001-005-GY | Copper Network Cables N001-005-GY Cat5e 350 MHz Snagless Molded (UTP) Patch Cable (RJ45 M/M) - Gray, 5 ft.
USB, Lightning & FireWire
  Model Number Description
U024-006 | USB, Lightning & FireWire U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
U024-010 | USB, Lightning & FireWire U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
USB Cables
  Model Number Description
U024-010 | USB Cables U024-010 USB 2.0 Extension Cable (A M/F), 10 ft.
U024-006 | USB Cables U024-006 USB 2.0 Extension Cable (A M/F), 6 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.