Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 19-ft.


  • Connects a USB Computer to Tripp Lite's B020- and B022-Series KVM Switches
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Molded, color-coded connectors

View Full Product Details

Tripp Lite Part Number

P776-019

Have a Question?
Contact Us

Overview

Tripp Lite's 19-ft. USB (2-in-1) KVM cable kit is designed to connect a USB computer to Tripp Lite's B020- and B022-Series KVM Switches. The KVM Switch side of the cable kit consists of a HD15 Male cable. The computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable. This low profile cable is incredibly flexible, making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB computer to Tripp Lite's B020- and B022-Series KVM Switches
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Provides superior performance and cable management
  • Molded ends with easy-grip textured overmold
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

A Tripp Lite B020- or B022-Series KVM switch

Package Includes

  • P776-019 19 ft. KVM Switch USB (2-in-1) Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332147080
INPUT
Cable Length (ft.)19
PHYSICAL
Shipping Dimensions (hwd / in.)0.50 x 6.00 x 8.00
Shipping Weight (lbs.)0.90
FEATURES & SPECIFICATIONS
TechnologyUSB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches

  Model Number Description
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B022-002-KT-R | KVM Switches B022-002-KT-R 2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P776-019

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.