USB-C Cable, USB 2.0 with 5A Rating (M/M), 6 ft. (1.83 m)
- Power output up to 5A for fast-charging large mobile devices
- Supports data transfer speeds up to 480 Mbps
- Reversible USB-C plugs on both ends for fumble-free connection
- Integral strain relief protects against stress and cracking
- Backward compatible with previous USB generations
- 3-year limited warranty
U040-006-C-5A
Have a Question?
Features
- Power output up to 20V 5A (100W) for fast-charging large mobile devices, such as MacBook Pro
- Recommended for connecting smartphones, tablets, computers, wall chargers and other USB-C devices
- Supports USB 2.0 data transfer speeds up to 480 Mbps
- Backward compatible with previous USB generations
Reversible USB-C Male Connectors
- Fumble-free reversible plugs connect in either direction to ensure fast, easy connection every time
Premium Construction
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Foil and braid shielding delivers reliable, error-free signal quality and EMI/RFI protection
Specifications
OVERVIEW
UPC Code | 037332202871 |
Technology | USB 2.0 (High Speed); USB |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | 4.0MM |
Cable Jacket Rating | VW-1 |
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U040006C5A model support page.
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.