Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), White

Model Number: U060-000-KPA-WH


Angled female/female USB coupler snaps into a wall plate or panel cutout to connect 2 USB-A cables and complete an in-wall run. Optional panel mount adapter included for installation in a motherboard, podium or kiosk.
  • Angled female connector allows more flexible installation in tight spaces
  • Gold-plated contacts for max conductivity and minimum data loss
  • Optional panel mount adapter secures to podium or kiosk
  • Keystone design snaps easily into standard wall plate or panel
  • White in color to match most common wall plates

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U060-000-KPA-WH USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F) is recommended for completing an in-wall USB cable run, connecting two USB devices or extending the length of an existing USB application. The USB 2.0 adapter also can give your conference room, classroom, home theater room or retail establishment a professional, tidy look by hiding components out of sight in a closet or another room to eliminate cable clutter.

The keystone design snaps easily into the cutout of a wall plate or panel. The angled connector makes the coupler easier to install in tight spaces. An optional panel mount adapter is included for securing the coupler to a motherboard, podium or kiosk. Compatible with all USB-A cables, the female/female USB coupler features molded nickel-plated connectors with gold-plated contacts for maximum conductivity and minimum data loss. The heavy-duty white plastic housing is designed for durability and long life.

Features

USB 2.0 Adapter Connects 2 USB-A Cables to Create a Longer Cable Run
  • Keystone design snaps easily into wall plate or panel
  • Hides components out of sight to eliminate cable clutter
  • Optional panel mount adapter allows installation in motherboard, podium or kiosk
  • Angled female connector permits more flexible installation in tight spaces

Premium Construction for Superior Signal Transfer
  • Molded connectors with gold-plated contacts provide maximum conductivity and minimize data loss
  • Heavy-duty plastic housing designed for durability and long life
  • White in color to match most common wall plates

Package Includes

  • U060-000-KPA-WH USB All-in-One Keystone/Panel Mount Angled Coupler (F/F), White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209900
PHYSICAL
ColorWhite
Material of ConstructionABS
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity10% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB; USB 2.0 (High Speed)
CERTIFICATIONS
CertificationsROHS Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
U060-000-KPA-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.