Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit, Transmitter & Receiver, USB up to 164 ft. (50 m), TAA

Model Number: B203-101-PNP


Send data from a USB-equipped computer to a USB 2.0 peripheral up to 164 ft. away over user-supplied Cat5/Cat6 cable. No software or drivers are required. Kit is useful for devices or areas that lack network conductivity.
  • Extends USB data transfer up to 164 ft. over Cat5/Cat6 cable
  • Includes a transmitter with USB cable and a 1-port receiver
  • Supports data transfer rates up to 480 Mbps
  • Plug-and-play functionality; no software or drivers required
  • Works with Windows®, Mac® and Chromebook™ computers
  • 1-year limited warranty

Overview

Tripp Lite’s B203-101-PNP 1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit transmits data from your computer to a USB 2.0 peripheral up to 164 ft. (50 m) away. It has plug-and-play functionality, meaning you don’t have to install drivers or software. For added convenience, the transmitter has a built-in USB-A cable for connection to your computer. The USB signals travel between the transmitter and receiver units over user-supplied Cat5/Cat6 cable. It’s a simple, cost-effective solution for connecting your computer to a printer or other USB peripheral that lacks network connectivity and is farther than 16 feet away from your computer, which is the distance limitation for USB cables. For example, you can use the B203-101-PNP to connect an impact printer to a server in another room. This extender kit is also convenient for making connections in areas without network availability.

By using Cat5/Cat6 cable to carry signals, the B203-101-PNP extends your installation farther than is possible with standard USB cables. Plus, Cat5/Cat6 cabling is readily available at low cost. For maximum signal integrity, use solid-conductor Cat5/Cat6 UTP cabling, such as Tripp Lite’s N202-series. The B203-101-PNP extender kit can achieve data transfer rates up to 480 Mbps. It’s backward compatible with USB 1.1 peripherals, but at USB 1.1 speeds. The B203-101-PNP works with all major operating systems (Windows and Mac). Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Long-Distance Data Transfer to 1 Device—Up to 164 ft. (50 m) from the Source
  • Send data to a USB 2.0 device located up to 164 ft. from the source
  • USB signals travel over a single user-supplied Cat5/Cat6 cable
  • Includes transmitter with built-in USB-A cable and a 1-port receiver
  • Supports data transfer rates up to 480 Mbps

Greater Distance over Cat5/Cat6 Cable Provides Greater Flexibility
  • Cat5/Cat6 cabling exceeds the 16 ft. distance limitation of USB cables
  • Allows connection to devices that lack network connectivity in areas beyond the reach of standard USB cables
  • Makes connections in areas without network availability
  • Allows source to be in a secure location, separate from peripherals
  • Cat5/Cat6 cabling is cost-effective and readily available
  • For best results, use solid-conductor Cat5/Cat6 UTP cable, such as Tripp Lite’s N202-series cable

Convenient Plug-and-Play Installation
  • Plug-and-play functionality; no software or drivers required
  • Built-in 1 ft. USB-A cable connects source and transmitter
  • User-supplied Cat5/Cat6 cable connects transmitter and receiver
  • Receiver unit has an external power supply

Widely Compatible
  • Compatible with all major operating systems (Windows and Mac)
  • Backward compatible with USB 1.1 devices (at USB 1.1 speeds)

TAA-Compliant
  • Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • USB-equipped Windows, Mac or Chromebook computer
  • Cat5/Cat6 cable
  • Available AC outlet in receiver location

Package Includes

  • B203-101-PNP local transmitter with built-in USB cable
  • B203-101-PNP 1-port remote receiver
  • External Power Supply with NEMA 1-15P Plug for receiver (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185211
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.20 x 7.20 x 6.50
Shipping Weight (lbs.)0.60
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20 to 90%
Operating Temperature0 to 40 C (32 to 104 F)
CONNECTIONS
Ports1
Side A - Connector 1USB B (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
U030-006 | USB Cables U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.
U050-006 | USB Cables U050-006 USB 2.0 A to Micro-B Cable (M/M), 6-ft.
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR022-010 | USB Cables UR022-010 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-006 | USB Cables UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
N202-150-BL | Network Cables & Adapters N202-150-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 150-ft.
USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
U030-006 | USB, Lightning & FireWire U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6-ft.
U050-006 | USB, Lightning & FireWire U050-006 USB 2.0 A to Micro-B Cable (M/M), 6-ft.
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR022-010 | USB, Lightning & FireWire UR022-010 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-006 | USB, Lightning & FireWire UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.