Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 Ethernet NIC Adapter - 10/100 Mbps, 100Base-FX, LC, Multimode Fiber, White


Connects your USB-enabled computer or laptop to a 10/100 Mbps fiber optic network without installing an internal Ethernet card.
  • Connects you to a wired Ethernet network when Wi-Fi is weak or unavailable
  • Provides 10/100 Mbps throughput up to 2 km (1.2 mi.) via multimode fiber cabling
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Hot-swappable interface lets you install and uninstall without shutting down computer
  • USB 2.0 Ethernet adapter powered via USB, so no external power supply is required
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U236-MMF-LC

Have a Question?
Contact Us

Features

Connects Your USB Device to a Wired Ethernet Network without an Internet Card Installed
This USB to Ethernet adapter allows you to instantly connect your computer, laptop, tablet or other USB-compatible device to a wired 10/100 Mbps fiber optic network, even if your device has no NIC (Network Interface Controller) installed. The adapter offers access to an Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. It transmits data up to 2 kilometers (1.2 miles) from your fiber network using a 1310 nm wavelength.
Hot-Swappable for Installation Without Network Interruption
This USB 2.0 Ethernet adapter is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just connect the built-in USB cable to your device’s USB port (which also powers the adapter), and wait for the installation process to finish (you may have to reboot your computer). Then, connect the LC duplex port using existing or newly run multimode fiber cable (such as Tripp Lite’s N820-Series, sold separately).
Delivers Full Ethernet Performance with Audio and Video Streaming
The compact USB to Ethernet adapter supports full 10/100 Mbps network speeds and USB 2.0 speeds, allowing you to transfer data efficiently and stream audio and video. The direct fiber connection minimizes the risk of data leaks and electromagnetic interference (EMI). A blue LED indicates successful Ethernet connection and data transfer. The adapter works with Windows operating systems and is backward compatible with USB 1.1 devices.

Typical Applications

  • Install an LC duplex port on your laptop or PC for the purpose of connecting a multimode Ethernet network cable
  • Upload data from your notebook or download data from the Ethernet at true 10/100 Mbps speeds
  • Replace a malfunctioning Ethernet card on your laptop or computer

Package Includes

  • U236-MMF-LC USB 2.0 Ethernet NIC Adapter
  • Driver CD
  • Quick Start Guide

System Requirements

  • Computer or laptop with USB-A port (USB 2.0 or USB 3.0)
  • Windows (through Win 10) operating system

RoHS compliant

Specifications

OVERVIEW
UPC Code037332248473
INPUT
Built-In Cable Length (m)0.155
Built-In Cable Length (in.)6.1
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power/Data)
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionABS, PVC
Unit Dimensions (hwd / in.)0.71 x 2.2 x 1.61
Unit Packaging TypeBox
Unit Weight (lbs.)0.12
ENVIRONMENTAL
Operating Temperature Range32 to 131°F (0 to 55°C)
Storage Temperature Range32 to 140°F (0 to 60°C)
Relative Humidity5% to 90 % RH, Non-Condensing
COMMUNICATIONS
Network Speed10/100 Mbps
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LC DUPLEX (FEMALE); RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredYes
Remote Wakeup SupportYes
TechnologyUSB; USB 2.0 (High Speed)
Wavelength1310nm
Optical PortLC
Transmission Distance2km
Mode TypeMultimode
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Fiber Network Cables

  Model Number Description
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) N820-04M N820-04M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)

Network Cables & Adapters

  Model Number Description
Fiber Optic - 10/100/1000 to 1000BaseLX SC Gigabit Multimode Media Converter, 2km, 1310nm N785-001-SC N785-001-SC Fiber Optic - 10/100/1000 to 1000BaseLX SC Gigabit Multimode Media Converter, 2km, 1310nm
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) N820-04M N820-04M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)

Gigabit Ethernet Switches

  Model Number Description
24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU NSS-G24D2 NSS-G24D2 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 Dedicated Gigabit SFP Slots, 52 Gbps, 12-Outlet 120V PDU
24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W NSU-G24C2P08 NSU-G24C2P08 24-Port Gigabit Ethernet Switch with 12 Outlet PDU, 2 SFP and 8 PoE+ Ports, 120W

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.