Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Panel Mount Cable, 5-Pin Motherboard IDC to USB Type-A (F/F), 1 ft.

Model Number: U024-001-5P-PM


Connects your computer’s motherboard to a panel-mounted USB-A port that can be installed in a computer, booth, kiosk or podium.
  • Supports data transfer speeds up to 480 Mbps
  • 5-pin PCB header connects to computer’s motherboard
  • USB-A port attaches with included screws
  • Corrosion-resistant gold-plated contacts
  • Backward compatible with previous USB generations

Overview

The U024-001-5P-PM USB 2.0 Hi-Speed Panel Mount Cable connects to a computer’s motherboard to add a panel-mounted USB Type-A port. In addition to the front panel of a computer, the USB-A port can be installed in a trade show booth, retail kiosk or teacher’s or lecturer’s podium, allowing you to conveniently connect a thumb drive or other USB device. The PCB header terminates on almost any five-pin motherboard.

The one-foot cable supports data transfer rates up to 480 Mbps and is backward compatible with previous USB generations. Gold-plated contacts resist corrosion and ensure optimal signal transfer. Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28 AWG data lines and 24 AWG power lines. PVC jacket with molded connectors and integral strain relief provides durability and long life. Mounting screws included.

Features

Adds a Panel-Mounted USB-A Port
  • Allows convenient USB access from a trade show booth, retail kiosk or lecturer’s podium
  • 5-pin PCB header terminates on computer’s motherboard
  • Supports data transfer speeds up to 480 Mbps
  • Backward compatible with previous USB generations

Premium Construction for Premium Performance
  • Corrosion-resistant gold-plated contacts for optimal signal transfer
  • Fully molded construction with strain relief for durability and long life
  • Flexible PVC jacket easy to install in tight spaces
  • Double shielding with aluminum braid, aluminum Mylar foil and twisted 28/24 AWG data/power lines
  • Mounting screws included

System Requirements

  • Computer with 5-pin motherboard connector

Package Includes

  • U024-001-5P-PM USB 2.0 Hi-Speed Panel Mount Cable, 1 ft.
  • (2) Mounting screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191106
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 15 PIN IDC (FEMALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3-ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6-ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.

Resources & Downloads

support icon

Do you own a
U024-001-5P-PM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.