Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Meets or Exceeds USB 2.0 Specifications
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil and Ferrite chokes, feature twisted 28AWG data lines, and 24AWG power lines.
  • Gold plated connectors provide superior conductivity

Overview

This gold USB 2.0 A/B device cable meets or exceeds USB 2.0 specifications. Connects a USB device to a USB port on a computer or hub. Molded ferrite chokes add additional shielding properties for noisy environments. Backward compatible with older USB 1.1 applications as well. USB 2.0 cabling includes superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • USB 2.0 certified
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil, Ferrite chokes
  • Gold plated connectors and gold plated copper contacts for superior conductivity.
  • Molded connectors and integral strain relief for extra durability and long life.

System Requirements

  • Any USB device requiring a USB cable with extra shielding capabilities
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • 3-ft. (0.91 m) USB 2.0 Gold Cable USB-A to USB-B with Ferrite Chokes
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174253
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 78% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.