Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Includes superior foil shielding for reliable, error-free data communications
  • Features gold plated copper contacts for superior conductivity
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Molded connectors and integral strain relief for extra durability and long life

Overview

This USB 2.0 A/B device cable has been tested meets or exceed the USB 2.0 performance criteria. Connects a USB device to a USB port on a computer or hub. Backward compatible with older USB 1.1 applications as well. All USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • USB 2.0 Tested
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
  • Gold plated copper contacts for superior conductivity
  • Molded connectors and integral strain relief for extra durability and long life

System Requirements

  • Any USB device requiring a USB cable
  • USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119421
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorGray
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.09
Shipping Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.