Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Active Extension Repeater Cable (A-A M/F), 20M (65-ft.)

Model Number: U026-20M


  • Extends and boosts the signal to any USB device cable without signal loss
  • Built-in repeater maintains USB signal quality
  • Ideal for connecting USB devices beyond the 16-ft. USB specification
  • Full 480Mbps Transfer rate and backward compatible to USB 1.1
  • Plug and Play. Compatible with all major operating systems
  • 3-year limited warranty

Overview

Tripp Lite's U026-20M is a 20-meter (65 ft.) USB 2.0 active extension cable used to increase the length of a USB device cable beyond the 16.ft cable limitation without signal loss and potential performance problems. The U026-20M is a bus-powered extension cable with a built-in signal booster for regenerating the signal to achieve superior signal quality and data transmission. The overall cable length can be extended up to 131ft by daisy chaining up to 2 of active cables. Standard 6' 10' or 15' USB A-B cable to reach the desired distance. Meets or exceeds all USB 2.0 specifications and also supports faster data transfer for legacy USB 1.1 devices. Power capacity is up to 90mA of power to the connected device. (If more than 90mA is required, it will either (i) need to have its own power supply, or (ii) be plugged into a powered USB 2.0 hub (Tripp Lite U222-004-R).

Features

  • Maximum Extension Distance: Daisy-chain up to two 20m cables for a complete distance extension of up to 40m (131 ft.)
  • Error-Free Signal Transfer: Supports error-free data transmission at the high speeds of all your USB 2.0 devices. Legacy USB 1.1 devices also get a speed boost with transfer speeds from 1.5 to 480 Mbps
  • Universal Compatibility: The cable is compatible with all computers, devices and cables with USB A connectors. Backward compatible to USB 1.1 (12Mbps )
  • Power Capacity: The U026-20M provides up to 90mA of power to the connected device. If your device requires more than 90mA, it will either (i) need its own power supply, or (ii) be plugged into a powered USB 2.0 hub (such as Tripp Lite U222-004-R)
  • Premium Cabling: Premium double-shielded foil-and-braid cable provides maximum EMI/RFI protection and superior signal quality
  • Gold-Plated Connectors: The U026-20M features gold-plated USB A connectors with gold-plated copper contacts to ensure excellent conductivity The connectors feature integral strain relief for durability and long life
  • Signal Booster: The built-in signal booster regenerates a USB signal for high quality and long extension distances
  • RoHS Compliance: The U026-20M is compliant with RoHS standards, reflecting Tripp Lite's commitment to environmental responsibility
  • Plug and Play Convenience: no software to load

System Requirements

  • A USB 2.0 port and USB 2.0 device are required to achieve USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
  • The U026-20M provides up to 90mA of power to the connected device. If more than 90mA is required, it will either (i) need to have its own power supply, or (ii) be plugged into a powered USB 2.0 hub (Tripp Lite U222-004-R).

Package Includes

  • 20-Meter (65 ft. ) USB2.0 A/A Hi-Speed Active Extension / Repeater Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332167668
INPUT
Cable Length (ft.)65.6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.10 x 10.60 x 0.10
Shipping Weight (lbs.)1.40
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsRoHS Compliant
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U02620M model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U222-004-R | USB, Lightning & FireWire U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter
U222-007-R | USB, Lightning & FireWire U222-007-R 7-Port USB 2.0 Hub

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U026-20M

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.