Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 Panel Mount Extension Cable (B to Panel Mount B M/F), 1-ft.

Model Number: U025-001-PM


  • Add a fixed USB B female port to a custom solution, such as an internally mounted drive
  • Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
  • Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/20 AWG data lines
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

This 1-ft Panel Mount USB extension cable is manufactured using USB2.0 cable. It features a panel mount connector that allows you to secure a USB B female port in a fixed location, for custom solutions such as an internally mounted drive. It is designed for use with USB 2.0 devices, but is backwards compatible and can also be used with USB 1.1. Made with superior foil shielding for reliable error-free data communications. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Add a fixed USB B female port to a custom solution, such as an internally mounted drive
  • Data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/20 AWG data lines

System Requirements

  • Any device requiring a longer USB cable

Package Includes

  • U025-001-PM 1-ft. Panel Mount USB 2.0 Extension Cable (USB B M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178473
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 1.00 x 6.00
Shipping Weight (lbs.)0.05
CONNECTIONS
Side A - Connector 1USB B (MALE)
Side B - Connector 1USB B (FEMALE) - PANEL MOUNT
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U025001PM model support page.

Resources & Downloads

support icon

Do you own a
U025-001-PM

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.