Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10-Port USB 2.0 Hub

Model Number: U222-010-R


  • USB 2.0 Hi-Speed Hub, 10-Ports
  • 2 Swivel ports for easy connection of MP3, flash drive and similar devices
  • Backward compatible with USB 1.1
  • Compatible with all major operating systems
  • Supports USB 2.0 spec up to 500mA per port
  • 3-year limited warranty

Overview

Tripp Lite's 10-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to ten USB devices to a single USB port on your computer. Features two swivel ports, for easy connection of MP3, flash drive and similar devices. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a multi-voltage AC adapter (100-240V) is included in the event you are connecting power hungry devices. The U222-010-R is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages. Includes a Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male.

Features

  • USB 2.0 Hi-Speed Hub, 10 Ports
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male
  • 2 Swivel ports for easy connection of MP3, flash drive and similar devices
  • Backward compatible with USB 1.1
  • Supports data transfer rates up to 480Mbps
  • External power not required
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Per-port overcurrent protection
  • Bus-powered or self-powered
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • The included external power supply provides 2.5A of power, to be shared between the hub ports (up to 500mA per port)
  • Compact, multi-voltage power supply (100-240V) provided in the event you are connecting power hungry devices
  • Compatible with all major operating systems

Package Includes

  • U222-010-R 10-Port USB 2.0 Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A)
  • Hub to Computer USB Cable - 3ft USB "A" Male to 5-pin Mini-B male
RoHS compliant

Specifications

OVERVIEW
UPC Code037332155443
AC AdapterInput: 100-240VAC, 50/60Hz, 0.5A; Output: 5V, 2.5A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2.5A
External Power Supply Cord Length (ft.)5
External Power Supply DC Barrel Connector SpecsOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorWhite
Material of ConstructionABS
Shipping Dimensions (hwd / in.)8.70 x 6.30 x 3.20
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)0.75 x 6.1 x 2.9
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.4
ENVIRONMENTAL
Operating Temperature Range50 to 104 F (10 to 40 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Relative Humidity0% to 90 RH, Non-Condensing
BTUs  8.5 BTU/Hr
CONNECTIONS
Ports10
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(10) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U222010R model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
UR022-003 | USB, Lightning & FireWire UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
UR022-006 | USB, Lightning & FireWire UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR024-003-WH | USB, Lightning & FireWire UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB, Lightning & FireWire UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.
USB Cables
  Model Number Description
UR022-003 | USB Cables UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft.
UR022-006 | USB Cables UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft.
UR024-003-WH | USB Cables UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR030-006 | USB Cables UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft.

Resources & Downloads

Declarations of Conformity

Product Videos

support icon

Do you own a
U222-010-R

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.