Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects peripherals and patch bays with female USB-A ports to your computer, laptop or other compatible USB 3.0 device, such as a Chromebook™ or Microsoft® Surface®.

  • Supports data transfer rates up to 5 Gbps
  • Nickel-plated connectors with gold-plated contacts
  • Data flows both directions simultaneously
  • Twisted 28/24 AWG data/power lines
  • Backward compatible with earlier USB generations

Features

Connects Your USB Type-A Peripherals to Your Computer
  • Recommended for peripherals, patch bays, computers, laptops and other compatible USB 3.0 devices with female connectors
  • Supports data transfer rates up to 5 Gbps
  • Bi-directional data interface allows data to flow both directions
  • Backward compatible with earlier USB generations

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded nickel-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Computer with USB-A female port
  • Peripheral or patch bay with USB-A female port

Package Includes

  • U320-006-BK USB 3.0 SuperSpeed A/A Cable (M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198730
TechnologyUSB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1USB 3.0 A (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.