Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Allows connection between USB 3.2 Gen 1 Computers to USB 3.2 Gen 1 enabled Peripherals

  • 15ft SuperSpeed USB 3.2 Gen 1 A-B Cable
  • 10 times faster than USB 2.0, with transfer rates up to 5 Gbps

Features

  • 15-ft. (4.57 m) USB 3.2 Gen 1 SuperSpeed cable
  • SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
  • SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time.
  • SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements.
  • SuperSpeed USB is backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.

System Requirements

  • Computers and Peripherals with USB 3.2 Gen 1 capabilities

Package Includes

  • 15-ft. (4.57 m) USB 3.2 Gen 1 SuperSpeed A-B Device cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332158079
TechnologyUSB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlue
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5MM
Cable Length (ft.)15
Cable Length (in.)180
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.