USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)
- 6ft SuperSpeed USB 3.0 A-B Cable
- 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
U322-006
Have a Question?
Features
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
- SuperSpeed USB is a Sync-N-Go technology that minimizes user wait-time.
- SuperSpeed USB will provide Optimized Power Efficiency...No device polling and lower active and idle power requirements.
- SuperSpeed USB is backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.
Specifications
OVERVIEW
UPC Code | 037332154125 |
Technology | USB 3.0 (SuperSpeed); USB |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Outer Diameter (OD) | 5.5MM |
Cable Jacket Rating | VW-1 |
Color | Blue |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.33 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.