USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
Model Number: U326-006-BK
- 6-ft. SuperSpeed USB 3.0 A to Micro B Cable
- 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- 6-ft. SuperSpeed USB 3.0 A Male to Micro B Male - Black
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps.
- Sync-N-Go technology minimizes user wait-time.
- Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements.
- Backwards compatible with USB 2.0. Devices interoperate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices.
System Requirements
- Computers and Peripherals with USB 3.0 capabilities
Package Includes
- 6-ft. SuperSpeed USB 3.0 A Male to Micro B Male Device Cable - Black
Specifications
OVERVIEW
UPC Code | 037332183163 |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5MM |
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.18 |
Wire Gauge (AWG) | 28/28/24 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 MICRO-B (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps) |
Technology | USB 3.0 (SuperSpeed); USB |
CERTIFICATIONS
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U326006BK model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.