Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

Model Number: U357-025-UASP


Connects a 2.5 in. SATA hard disk drive or solid state drive to your laptop, netbook or notebook computer’s USB port for extra storage and fast data transfer. UASP enabled for 70% more speed with UASP host controller.
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Works up to 70% faster when connected to UASP host controller
  • Compatible with 2.5 in. SATA HDDs and SSDs up to 3 TB
  • Protective cover keeps SATA drive free of dust
  • Requires no software, drivers or external power supply
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The U357-025-UASP USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure is a quick, easy way to connect a SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) to your laptop, netbook or notebook’s USB port. Not only does it support USB 3.0 data transfer rates up to 5 Gbps, but its UASP (USB Attached SCSI Protocol) feature reduces latency and allows it to perform up to 70% faster when connected to a UASP-enabled host controller.

Perfect for storing and sharing large files like photos, music and video files, the enclosure is compatible with 2.5-inch SATA drives up to 3 TB. Just insert the drive into the SATA connector, connect the included one-foot USB 3.0 Micro-B cable to your computer, and slide the protective cover over the drive, even when it’s in use, to keep it dust-free at all times.

The U357-025-UASP accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. A blue LED flashes to indicate data transfer is occurring. After thirty minutes of inactivity, the enclosure goes into hibernation mode and wakes up when activity resumes. No software, drivers or external power supply is required. Compatible with Windows, Mac and Linux.

Features

Quickly Connects a SATA Drive to Your Computer’s USB Port
  • Ideal for storing large files like photos, music and video files and sharing them on your laptop, netbook or notebook
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Features UASP (USB Attached SCSI Protocol) for performance up to 70% faster when connected to UASP-enabled host controller
  • Hibernates after 30 minutes of inactivity
  • Compatible with Windows, Mac and Linux

Compatible with 2.5 in. SATA Drives Up to 3 TB
  • Accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives
  • Backward compatible with USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds
  • Works with both HDDs (Hard Disk Drives) and SSDs (Solid State Drives)

Easy to Use Right from the Box
  • Plug and play—no software, drivers or external power supply needed
  • SATA drive slides easily into convenient slot
  • Protective cover keeps dust and dirt away from sensitive SATA drives
  • Blue LED indicates successful data transfer
  • 1 ft. USB 3.0 Micro-B cable included

System Requirements

  • Device with USB port (USB 3.0 required for USB 3.0 speeds)
  • UASP-enabled host controller required for UASP performance
  • 2.5 in. SATA HDD or SSD with 9.5 mm maximum height

Package Includes

  • U357-025-UASP USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure
  • USB 3.0 Micro-B cable, 1 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190000
Drives Supported2.5" HDD and SSD
INPUT
Cable Length (ft.)0.2
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Read, Write, Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.89 x 7.13 x 5.04
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)0.57 x 4.8 x 3.1
Unit Packaging TypeBox
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  17.1 BTU/Hr
Power Consumption (Watts)5
CONNECTIONS
Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
CERTIFICATIONS
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Attached SCSI (UAS or UASP) is a computer protocol for transferring data to and from external USB storage devices, such as hard drives, solid state drives and flash drives.

Additional FAQs may be available on the U357025UASP model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U324-006 | USB, Lightning & FireWire U324-006 USB 3.0 SuperSpeed Extension Cable (AA M/F), 6-ft
U324-006-BK | USB, Lightning & FireWire U324-006-BK USB 3.0 SuperSpeed Extension Cable (AA M/F) Black, 6-ft
U324-010 | USB, Lightning & FireWire U324-010 USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006 | USB, Lightning & FireWire U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft
U326-010 | USB, Lightning & FireWire U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.