Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to 4K HDMI Dual-Monitor External Video Graphics Card Adapter, 512 MB SDRAM


Connects an Ultra High Definition (UHD) 4K x 2K HDMI display to your computer or laptop’s USB 3.0 port, even if the device’s graphics card doesn’t support UHD. Ideal for office workstations and presentations.
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
  • Data transfer rates up to 5 Gbps
  • Connect up to 6 adapters at a time
  • Auto-resume from hibernation and suspend modes
  • Backward compatible with USB 2.0
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U344-001-HD-4K

Have a Question?
Contact Us

Overview

The U344-001-HD-4K USB 3.0 SuperSpeed to HDMI Dual-Monitor External Video Graphics Card Adapter allows you to connect a UHD 4K x 2K HDMI monitor, projector or television to your computer or laptop’s USB 3.0 port, even if your device’s graphics card doesn’t support UHD resolutions.

Ideal for office workstations and on-the-road presentations where using multiple computers isn’t an option, this cable lets you extend video across the primary display to a second display, clone the same video on both displays, or set the new display as the primary. It resumes automatically from hibernation and suspend modes. You can add as many as six total U344-001-HD-4K adapters at a time.

The U344-001-HD-4K supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz, as well as 5.1 surround sound audio. Using the latest USB 3.0 SuperSpeed standard, it shares data at speeds up to 5 Gbps, which is ten times faster than USB 2.0.

The bus-powered adapter is ready to use right from the box. Just install the driver using the included CD, and connect the unit to your source’s USB port and your display’s HDMI cable. Backward compatible with USB 2.0. Features 512 MB DDR2 SDRAM of memory. Compatible with the latest Windows and Mac operating systems, as well as Surface tablets.

Features

Add a UHD HDMI Display via Your Computer or Laptop’s USB 3.0 Port
  • Connects 4K x 2K HDMI monitor, projector or TV to computer’s USB 3.0 port, even if source device doesn’t support Ultra High Definition
  • Ideal for offices and presentations where using multiple computers isn’t an option
  • Extend video across displays, clone video to both displays, or set new display as the primary display
  • Auto-resume from hibernation and suspend modes
  • Add as many as 6 units to add more HDMI displays

Enjoy High Video and Audio Standards
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 5.1 surround sound audio
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0

Plug-and-Play Convenience
  • Works right from the box with no external power supply needed
  • Install driver from included CD
  • Backward compatible with USB 2.0
  • Features 512 MB DDR2 SDRAM of memory
  • Compatible with Windows 7 and later, Mac OS X 10.8.5 and later, and Surface tablets running non-RT Windows 8 and later

System Requirements

  • Windows 7 and later (32- and 64-bit), Mac OS X 10.8.5 and later (32- and 64-bit), or Surface tablets running non-RT Windows 8 and later
  • USB 2.0 or 3.0 port (USB 3.0 port required for USB 3.0 speeds and 4K resolution)
  • HDMI monitor

Package Includes

  • U344-001-HD-4K USB 3.0 SuperSpeed to HDMI Dual-Monitor External Video Graphics Card Adapter
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332192127
TechnologyHDMI; USB; USB 3.0 (SuperSpeed)
VIDEO
Max Supported Video Resolution3840 x 2160 (4K x 2K) @30Hz
INPUT
Bus Powered  Yes
PHYSICAL
ColorBlack
Cable Jacket RatingVW-1
Material of ConstructionABS
Shipping Dimensions (hwd / in.)5.43 x 6.50 x 1.57
Shipping Weight (lbs.)0.37
Unit Dimensions (hwd / in.)0.6 x 3.2 x 1.8
Unit Packaging TypeBox
Unit Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range32° to 104° F (0° to 40° C)
Storage Temperature Range-4° to 158° F -(20° to 70° C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  No
CONNECTIONS
Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredYes
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Documents & Downloads

support icon

Do you own a
U344-001-HD-4K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.