7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A
- Adds webcam, flash drive, scanner—up to 7 devices—to your host computer
- USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- 7 USB-A ports support BC 1.2 specifications for charging mobile devices at 5V 2.4A
- Compact unit works with USB-enabled operating systems, including Windows and Mac
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Typical Applications
- Connect up to 7 USB peripherals, such as an external hard drive, MP3 player, power meter and printer, to your MacBook, Chromebook or Surface
- Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
Package Includes
- U360-007 7-Port USB 3.0 SuperSpeed Hub
- USB 3.0 cable, 3 ft.
- External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.5A Max; Output: 12V 3A)
Specifications
OVERVIEW
UPC Code | 037332178480 |
Product Type | Hub |
AC Adapter | Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A |
Over Current Protection | 2.93A |
Technology | USB; USB 3.0 (SuperSpeed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (7) USB A (FEMALE) |
Data Ports Detail | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
Bus Powered | No |
Product Length (in.) | 6.102 |
Product Length (cm.) | 15.5 |
Product Length (ft.) | 0.508 |
Product Length (m.) | 0.155 |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
External Power Supply Output Specs (V / A) | 12V / 3A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | cUL; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Charging Ports / Amps | (1) 2A |
Charging Ports | USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 5.51 x 5.91 x 3.54 |
Shipping Weight (lbs.) | 0.79 |
Unit Dimensions (hwd / in.) | 0.87 x 6.1 x 2 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.00 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 F (-20 to 70 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 4.8 BTU/Hr |
Power Consumption (Watts) | 1.4 |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger) |
CONNECTIONS
Ports | 7 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | (7) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | RoHS, FCC, WEEE, EAC |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U360007 model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.