USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader with Built-In Cable, 6-in. (15.24 cm)
- USB 3.0 SuperSpeed data transfer rates up to 5 Gbps
- Supports latest memory card formats, including SDXC and SDHC
- Backward compatible with previous USB generations
- Plug-and-play with no external power supply required
- Fits easily into backpack, briefcase or laptop bag
- 3-year limited warranty
Features
- Recommended for transferring photos, documents, HD video and other files from a memory card to your computer, tablet or laptop
- Allows for the simultaneous connection of multiple memory cards
- Supports latest memory card formats, including SDXC and SDHC
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
- Allows access to two memory cards at the same time
Plug-and-Play Convenience
- Fits easily into your backpack, briefcase or laptop bag
- No software, drivers or external power supply required
- Compatible with all USB-enabled operating systems
System Requirements
- Computer, tablet or laptop with USB port (USB 3.0 port required for USB 3.0 speeds)
- Allows for the simultaneous connection of multiple memory cards
- Compatible with the following memory cards:
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC
Package Includes
- U352-06N-SD USB 3.0 SuperSpeed SD/Micro SD Memory Card Media Reader
Specifications
OVERVIEW
UPC Code | 037332201249 |
Technology | USB 3.0 (SuperSpeed); USB |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 0.70 x 5.60 x 2.40 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | MICRO SD (FEMALE); SD (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U360-004-R | 4-Port USB 3.0 SuperSpeed Hub |
![]() |
U360-007 | 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A |
Resources & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.