Part Number: U344-001-DP
This Model has been retired and replaced by U344-001-DP-4K. An Owner's Manual and other information for the U344-001-DP is available on the model support page
Overview
Taking advantage of the SuperSpeed USB 3.0 interface ( 5Gbps), the external video graphics card adapter delivers smooth, high-definition content to your DisplayPort-capable display, and can be used to clone the image on multiple displays, or extended across them. Windows and Intel Mac compatible.
Features
- Adds an additional monitor, LCD or projector through a single USB 3.0 port
- USB 3.0 is 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
- Backward compatible with USB 2.0
- Simultaneously connect up to 6 display adapters
- Automatically resumes from hibernation and suspend modes
- Features 512MB DDR2 SDRAM of memory
- Supports video resolutions up to 2560 x 1600 @ 60Hz
- Video streaming is supported up to 1080p
- Set additional monitors to extend the primary display, duplicate the primary display, or set an additional monitor as the primary display
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
- Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
- Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
- Uses DisplayLink DL3500 chipset
System Requirements
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
- Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
- Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
- Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.
Package Includes
- U344-001-DP USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable
- Driver CD
- USB 3.0 Cable
- Owners Manual
Specifications
OVERVIEW
UPC Code | 037332180346 |
Technology | DisplayPort |
VIDEO
Max Supported Video Resolution | 2560 x 1600 @60Hz |
INPUT
Bus Powered | Yes |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.00 x 5.00 x 6.00 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 0.750 x 2.250 x 3.250 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 0% to 90 RH, Non-Condensing |
Operating Temperature | 50 to 104 F (10 to 40 C) |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Displayport Specification | 1.1a |
Driver Required | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images