Part Number: U344-001-HDDVI
- Add an HDMI and DVI monitor to your computer or laptop through a single USB 3.0 port
- Supports video resolutions up to 2048x1152
- Up to 3 adapters can be connected to a single computer, allowing for the addition of up to 6 displays
- 3-year limited warranty
Overview
The U344-001-HDDVI USB 3.2 Display Adapter enables the simultaneous connection of DVI and HDMI displays to a computer via a USB 3.2 port (a VGA monitor can be connected to the DVI-I port with an appropriate DVI to VGA adapter). Once the driver has been installed, the attached monitor(s) will be enabled immediately. The U344-001-HDDVI supports video resolutions up to 2048 x 1152 and video streaming up to 1080p. Up to three adapters can be connected to a single computer, allowing for up to six displays (see manual for minimum computer requirements). It supports USB 3.2 data transfer rates up to 5 Gbps, and is also backward compatible to USB 2.0. It is bus-powered from a computer's USB connection...no external power supply is required.
Features
- Add an HDMI and DVI monitor to your computer or laptop through a single USB 3.0 port
- DVI-I port allows for the connection of a VGA monitor using a DVI to VGA adapter
- Supports video resolutions up to 2048x1152
- Supports video streaming up to 1080p
- Up to 3 adapters can be connected to a single computer, allowing for the addition of up to 6 displays
- Display video in either mirror or extended modes
- Bus-powered, no external power supply required
- USB 3.0 supports data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0
- Automatically resumes from hibernation and suspend modes
System Requirements
- Compatible with Windows 7, Windows 10 and later. Supports both 32- and 64-bit.
- Compatible with Intel Mac OS X 10.8.5 / 10.11 and later. Supports both 32- and 64-bit.
- USB 2.0 or 3.0 port; USB 3.0 port required for USB 3.0 speeds
- VGA, DisplayPort, DVI or HDMI monitor
- See manual for minimum requirements for 1-2, 3, 4-6 monitors
- Compatible with Ubuntu 14.04.2
Package Includes
- U344-001-HDDVI
- Driver CD
- USB 3.0 Cable
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332186294 |
Technology | DVI; HDMI |
VIDEO
Max Supported Video Resolution | 2048 x 1152 @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | No |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2.5A |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Bus Powered | Yes |
POWER
DC Barrel Plug | OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve |
Output Volt/Amp (from external power supply) | 5V/2.5A |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
Side B - Connector 3 | 3.5mm x 1.35mm (5V DC Barrel) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power, DVI, HDMI) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 2.20 x 5.50 x 8.80 |
Shipping Weight (lbs.) | 0.46 |
Unit Dimensions (hwd / in.) | 0.940 x 5.000 x 2.370 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.46 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Full Duplex Support | Yes |
HDCP Specification | 1.3 |
Driver Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P560-003 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) | |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P556-003 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft. (0.9 m) | |
P556-006 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) | |
P556-010 | DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.1 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images