USB-C to USB-A Adapter (M/F), 3.1 Gen 1 (5 Gbps)
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Supports power output up to 3A for fast charging of mobile devices
- Fumble-free reversible USB-C plug on one end
- Backward compatible with USB 2.0 devices
- Slim design tailored for emerging trends toward smaller devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Supports power output up to 3A—perfect for fast charging most mobile devices
- Uses same USB-A female connector as USB 3.0 devices
- Backward compatible with USB 2.0 devices
- Fumble-free reversible plug ensures fast, easy connection every time
- Strong enough for tablets, laptops and other larger platforms
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Slim, sleek design tailored for emerging design trends toward smaller devices
Specifications
OVERVIEW
UPC Code | 037332190826 |
Technology | USB; USB 3.1 (Gen 1) |
INPUT
Bus Powered | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 3.90 x 5.90 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.4 x 0.7 x 0.8 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.01 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 F (0 to 70 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Relative Humidity | 10% to 90 % RH, Non-Condensing |
BTUs | 0.34 BTU/Hr |
Power Consumption (Watts) | 0.1 |
Power Provided to Connected Device(s) | 5V 3A (15W) Output |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
UASP Support | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U428000F model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-003-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-006-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.