USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
- Connects two USB-C devices
- Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
- Provides power output up to 3A
- Features reversible USB Type-C male plugs on both ends
- 3-year limited warranty
U420-003
Have a Question?
Overview
Features
- Data transfer speeds up to 5 Gbps—10 times faster than USB 2.0
- Power output up to 3A—perfect for fast charging of most mobile devices
- Backward-compatible with previous USB generations
USB Type-C Male Connector
- Fumble-free reversible plug ensures fast, easy connection every time
- Small enough for a smartphone or tablet, yet powerful enough for a laptop, Ultrabook, or computer
Premium Construction
- Gold-plated copper contacts and nickel-plated molded ends provide a lifetime of heavy use and superior conductivity
- Superior foil shielding offers reliable, error-free data communication
- Slim, sleek design tailored for emerging design trends toward smaller devices
Specifications
OVERVIEW
UPC Code | 037332189257 |
Technology | USB 3.1 (Gen 1); USB |
INPUT
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
PHYSICAL
Cable Outer Diameter (OD) | 4.5MM |
Cable Jacket Rating | VW-1 |
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U420003 model support page.
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.