USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A
- Ideal for photographers and videographers who need to upload large files quickly
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Compatible with 2.5 in. SATA I, II and III HDDs and SSDs up to 2 TB
- Works with all major operating systems, including Windows, Mac and Linux
- Easy installation with plug-and-play operation—no software or drivers required
- 3-year limited warranty
U338-CF-SATA-5G
Have a Question?
Features
Typical Applications
- Transfer high-definition video and image files between a digital camera or camcorder and your computer or laptop
- Load a file onto a SATA drive or CFast memory card at the office for presenting on a different computer elsewhere
- Temporarily store data that cannot be emailed to another computer or uploaded to cloud storage
Package Includes
- U338-CF-SATA-5G USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332222091 |
Technology | SATA/eSATA; USB 3.1 (Gen 1) |
AUDIO
Audio Specification | No |
INPUT
Built-In Cable Length (ft.) | 0.39 |
Built-In Cable Length (in.) | 4.72 |
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (CFast Card connection), Red (SATA connection), Blue/Red (CFast/SATA connection) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.12 x 3.60 x 4.40 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 2.5 x 1.5 x 0.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 167 F (0 to 75 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE); CF (Male) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Resources & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.