Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to Gigabit Network Adapter, Thunderbolt 3 Compatibility - White

Model Number: U436-06N-GBW


Connect the USB-C or Thunderbolt™ 3 port on your computer, laptop or smartphone to a wired Ethernet network. Access true Gigabit network speed without the expense and hassle of adding an internal Ethernet card to your device.
  • Connects a USB Type-C or Thunderbolt™ 3 device to a wired Ethernet network
  • Supports full 10/100/1000 Mbps network speeds
  • Features reversible USB Type-C male plug on one end
  • Compatible with Windows, Mac and Chromium operating systems
  • Plug and play—no drivers or external power supply needed
  • 3-year limited warranty

Overview

The U436-06N-GBW USB 3.1 Gen 1 Type-C to Gigabit Ethernet NIC Network Adapter allows USB Type-C or Thunderbolt™ 3 computers, laptops and smartphones without an NIC (Network Interface Controller) to connect to a network or the Internet using an Ethernet cable. It’s a more convenient and less expensive way to connect to the network than opening your device and installing an internal Ethernet card. Connect the adapter’s USB-C connector to your device’s USB-C or Thunderbolt™ 3 port, and connect the adapter’s RJ45 port to your network or Ethernet cable. Just plug and play with no drivers or external power supply needed. It’s compact and lightweight for easy carrying in your laptop bag.

The USB 3.1 Gen 1 adapter supports full 10/100/1000 Mbps network speeds, allowing you to transfer a lot of data quickly and stream audio and video. Unlike traditional USB cables that can be attached only one way, the reversible USB Type-C male connector plugs into a USB or Thunderbolt™ 3 port in either direction for fast, fumble-free connection every time. Compliant with IEEE 802.3, 802.3u, 802.3ab and 802.3az standards. Supports 10/100/1000 auto-sensing, twisted-pair crossover detection, auto-correction and Wake-on-LAN power management. Compatible with Windows, Mac and Chromium operating systems. Backward compatible with previous USB versions.

Features

Saves You Time and Money
  • Connects USB Type-C or Thunderbolt™ 3 devices to a network or the Internet without buying and installing an internal Ethernet card
  • Plug-and-play engineering—no drivers or external power supply necessary
  • Compact and lightweight for easy carrying in your laptop bag

Excellent Speed and Versatile Performance
  • Sustains full 10/100/1000 Mbps network speeds for fast data transfer
  • Complies with IEEE 802.3, 802.3u, 802.3ab and 802.3az (Energy Efficient Ethernet) standards
  • Supports 10/100/1000 auto-sensing, twisted-pair crossover detection, auto-correction and Wake-on-LAN
  • Compatible with Windows, Mac and Chromium operating systems
  • Also works with USB 3.0, USB 2.0 and USB 1.1 ports

USB Type-C Male Connector
  • Fumble-free reversible plug ensures fast, easy connection every time

System Requirements

  • Computer, tablet, laptop or smartphone with USB Type-C or Thunderbolt™ 3 port
  • Windows, Mac or Chromium operating system

Package Includes

  • U436-06N-GBW USB 3.1 Gen 1 Type-C to Gigabit Ethernet NIC Network Adapter
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189240
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorWhite
Material of ConstructionABS, PVC
Shipping Dimensions (hwd / in.)4.70 x 4.00 x 0.80
Shipping Weight (lbs.)0.08
Unit Dimensions (hwd / in.)0.63 x 1.1 x 2.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.06
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  3.1 BTU/Hr
Power Consumption (Watts)1W Max
COMMUNICATIONS
Network Speed1Gbps
IEEE Standards Supported802.3; 802.3az; 802.3u; 802.3x
CONNECTIONS
Ports1
Side A - Connector 1USB C (MALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
TechnologyCat5/5e; Cat6; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters

Additional FAQs may be available on the U43606NGBW model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BK | Network Cables & Adapters N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 3 ft.
N201-005-BK | Network Cables & Adapters N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 5 ft.
N201-007-BK | Network Cables & Adapters N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 7 ft.
N201-010-BK | Network Cables & Adapters N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 10 ft.
N201-014-BK | Network Cables & Adapters N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 14 ft.
Copper Network Cables
  Model Number Description
N201-014-BK | Copper Network Cables N201-014-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 14 ft.
N201-010-BK | Copper Network Cables N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 10 ft.
N201-007-BK | Copper Network Cables N201-007-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 7 ft.
N201-005-BK | Copper Network Cables N201-005-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 5 ft.
N201-003-BK | Copper Network Cables N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 3 ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.