3-Port USB-C Hub with LAN Port, USB-C to 3x USB-A Ports and Gbe, USB 3.0, UASP, White
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- USB-A ports provide up to 0.9A each for charging devices
- Supports true 10/100/1000 Mbps Ethernet network speeds
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
The U460-003-3AG USB 3.1 Gen 1 USB-C Portable Hub/Adapter expands the potential of your tablet, laptop, MacBook, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals, charging a mobile device, and connecting to a Gigabit Ethernet network—all at the same time.
The plug-and-play U460-003-3AG requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Three USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and each provides up to 0.9A for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Features
Turn Your Device's USB-C Port into a Multiport Workstation
- Ideal for adding USB peripherals, powering a mobile device and connecting to a Gigabit Ethernet network simultaneously
- Plug-and-play operation with no software, drivers or external power required
- White LED indicates unit is connected and receiving power
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
Connect USB Peripherals
- 3 USB-A ports accept flash drives, mice, keyboards, printers and other USB peripherals
- Each port provides up to 0.9A for charging mobile devices
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
Note: Host must support USB OTG (On-the-Go)
Access a Wired Gigabit Ethernet Network
- RJ45 port supports true 10/100/1000 Mbps network speeds
- Recommended for a faster wired network connection or getting online when no Wi-Fi is available
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Specifications
OVERVIEW
UPC Code | 037332193803 |
Product Type | Hub |
Technology | Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Detail | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
CHARGING
Charging Ports / Amps | (3) 0.9A |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | White |
Material of Construction | ABS, PVC |
Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 5.60 |
Shipping Weight (lbs.) | 0.10 |
Unit Dimensions (hwd / in.) | 0.57 x 3.1 x 1.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 8.5 BTU/Hr |
Power Consumption (Watts) | 2.5 |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output per USB port |
COMMUNICATIONS
Network Speed | Gigabit Ethernet (10/100/1000) |
IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
UASP Support | Yes |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U4600033AG model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) |
![]() |
N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Green, 5 ft. (1.52 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-020-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 20 ft. (6.09 m) |
![]() |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-003-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-006-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U322-010-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) |
USB, Lightning & FireWire
Model Number | Description | |
---|---|---|
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.