Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3-Port USB-C Hub with Card Reader, USB-C to 3x USB-A Ports and SD Reader, USB 3.0, White


Adds 3 USB-A ports and memory card slots to the USB-C or Thunderbolt 3 port on your MacBook, Chromebook, tablet or notebook.
  • USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices
  • Connects external hard drives, keyboard, printer and other USB peripherals
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U460-003-3AM

Have a Question?
Contact Us

Features

USB-C 3.1 Hub Connects USB Peripherals to Your USB-C or Thunderbolt 3 Device
This USB-C hub allows you to connect up to three USB peripherals to your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC. This lets you expand the potential of your device by connecting USB peripherals, such as an external hard drives, flash drives, power meters and printers. You can also insert a memory card into the corresponding slot to transfer data. The memory card reader supports MicroSD, SD, SDHC, SDXC and MMC cards for convenient access to digital photos, camcorder videos, smartphone data and other essential files. Only one memory card may be used at a time.

 

Connects USB Peripherals and Transfers Data at Fast USB 3.1 Gen 1 Speeds
In addition to accepting USB peripherals, the USB ports provide up to 0.9 amps each for charging and powering smartphones and other mobile devices. All three USB ports and the memory card slot transfer data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
 
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.

 

Ready to Use Right Out of the Package
The plug-and-play USB Type-C hub is specifically designed for use with the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software, drivers or external power. It’s about the size of a credit card to make it easy to carry in a pocket, backpack or laptop bag for use anywhere.

Typical Applications

  • Charge and power a tablet, smartphone or other compatible mobile device 
  • Connect up to 3 USB peripherals, such as an external hard drive, flash drive and printer
  • Transfer photos, videos and other important files between your MacBook or Chromebook and a memory card

Package Includes

  • U460-003-3AM USB 3.1 Gen 1 USB-C Hub, 5 Gbps, White
  • Owner’s manual

System Requirements

  • Device with USB-C or Thunderbolt 3 port (USB 3.1 port needed to achieve USB 3.1 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193766
Product TypeHub
TechnologyUSB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(3) USB A (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots DetailsSD 3.0 Memory Card slots (SD and MicroSD)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)No
CHARGING
Charging Ports / Amps(3) 0.9A
PHYSICAL
ColorWhite
Cable Jacket RatingVW-1
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)0.90 x 4.00 x 5.60
Shipping Weight (lbs.)0.16
Unit Dimensions (hwd / in.)0.43 x 3.7 x 1.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.11
ENVIRONMENTAL
Operating Temperature Range32 to 113 °F (0 to 45 °C)
Storage Temperature Range14 to 158 °F (-10 to 70 °C)
BTUs  8.2
Power Consumption (Watts)2.4
Operating Humidity Range10 - 85 % RH
Storage Humidity Range5 - 90 % RH
CONNECTIONS
Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(3) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO SD (FEMALE)
Side B - Connector 3SD (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  Yes
SD Card SpecificationSD; Micro SD
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U4600033AM model support page.

Related Products

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m)

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.