3-Port USB-C Hub with LAN Port and Power Delivery, USB-C to 3x USB-A Ports and Gbe, USB 3.0, White
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Power Delivery cable provides 3A (60W) power output for charging connected device
- Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
U460-003-3AG-C
Have a Question?
Features
Typical Applications
- Save data from your computer to a USB thumb drive or external hard drive
- Access a wired Gigabit Ethernet network in a location with no or spotty Wi-Fi
- Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
- Connect a USB microphone/headset to record a podcast or listen to music
- Write a report using a USB keyboard with your tablet or Android phone
Package Includes
- U460-003-3AG-C USB 3.1 Gen 1 Portable Hub/Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193810 |
Product Type | Hub |
Technology | Cat5/5e; Cat6; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1); USB; PD Charging |
Host Connector | USB C (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (3) USB A (FEMALE) |
Data Ports Detail | (3) USB-A - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
USB Power Delivery (PD) Charging Support | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green - Power, Orange - Activity |
CHARGING
Charging Ports / Amps | (1) 1.5A; (1) 3A |
Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W) |
Total Charging Watts | 60 |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | White |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 5.51 x 0.91 x 3.94 |
Shipping Weight (lbs.) | 0.13 |
Unit Dimensions (hwd / in.) | 0.65 x 3.8 x 1.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 158 °F (-10 to 70 °C) |
BTUs | 8.5 BTU/Hr |
Power Consumption (Watts) | 2.5 |
Operating Humidity Range | 10 - 85 % RH, Non-Condensing |
Storage Humidity Range | 5 - 90 % RH, Non-Condensing |
Power Provided to Connected Device(s) | Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port |
COMMUNICATIONS
Network Speed | Gigabit Ethernet (10/100/1000) |
IEEE Standards Supported | 802.3; 802.3az; 802.3u; 802.3x |
CONNECTIONS
Ports | 5 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | (3) USB 3.0 A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | USB Type-C (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
UASP Support | Yes |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U4600033AGC model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m) |
![]() |
N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Green, 5 ft. (1.52 m) |
![]() |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N201-020-WH | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), White, 20 ft. (6.09 m) |
![]() |
N201-050-YW | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Yellow, 50 ft. (15.24 m) |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. (0.91 m) |
![]() |
U322-003-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6 ft. (1.83 m) |
![]() |
U322-006-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. (3.05 m) |
![]() |
U322-010-BK | USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) |
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
USB, Lightning & FireWire
Model Number | Description | |
---|---|---|
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. (0.91 m) |
![]() |
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6 ft. (1.83 m) |
![]() |
U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.