USB-C to DVI Adapter with USB-A Port and PD Charging, White
Model Number: U444-06N-DU-C
- Supports USB DisplayPort Alternate Mode for transmitting video
- Supports DVI video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- PD Charging port supports power input up to 20V 3A
- BC 1.2-compliant USB-A port provides up to 1.5A of fast-charging power
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
Features
- Ideal for transmitting video to a large display, adding a USB peripheral, and powering and charging a PD Charging-compliant mobile device simultaneously
- Plug-and-play operation with no software, drivers or external power required
- About the size of a credit card for easy carrying in a pocket, purse or laptop bag
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Supports DVI single-link video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports DVI digital transfer rates up to 6.75 Gbps (2.25 Gbps per channel)
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- USB-A port accepts flash drives, mice, keyboards, printers and other USB peripherals
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1
- BC 1.2-compliant port provides up to 1.5A of fast-charging power to mobile devices
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C/Thunderbolt 3 device
- Supports power input up to 20V 3A (60W)
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DVI input (DVI port)
Package Includes
- U444-06N-DU-C USB 3.1 Gen 1 USB-C to DVI Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193902 |
OUTPUT
Charging Ports / Amps | 1.5A; 3A |
Charging Watts | 60 |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (1.2 Port) | Yes |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | White |
Material of Construction | PVC and ABS |
Shipping Dimensions (hwd / in.) | 0.90 x 4.40 x 5.60 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 0.57 x 3.1 x 1.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.08 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
BTUs | 4.1 BTU/Hr |
Power Consumption (Watts) | 1.2 |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C) |
CONNECTIONS
Ports | 3 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 2 | USB 3.0 A (FEMALE) |
Side B - Connector 3 | USB Type-C (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Max Supported Video Resolution | DVI: 1920 X 1080 (1080P) @ 60HZ |
HDCP Specification | 1.3 |
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
USB Power Delivery (PD) Charging Support | Yes |
Technology | USB; USB 3.1 (Gen 1); DVI |
USB Power Delivery (PD) Charging Specification | 2.0 |
CERTIFICATIONS
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U44406NDUC model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 10 ft. |
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 3 ft. |
![]() |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 6 ft. |
Model Number | Description | |
---|---|---|
![]() |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 6 ft. |
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 3 ft. |
![]() |
N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Black, 10 ft. |
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. |
Model Number | Description | |
---|---|---|
![]() |
U322-003 | USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. |
![]() |
U322-006 | USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft |
![]() |
U322-010 | USB 3.0 SuperSpeed Device Cable (AB M/M), 10 ft. |
![]() |
U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3 ft. |
![]() |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 6-ft |
![]() |
U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 10 ft. |
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. |
Model Number | Description | |
---|---|---|
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. |
Resources & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.