USB-C to HDMI Adapter with PD Charging, HDCP, White
Model Number: U444-06N-H4-C
- Supports USB DisplayPort Alternate Mode for transmitting audio/video
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- USB-C PD charging port supports power input up to 20V 3A (60W)
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Overview
With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.
The plug-and-play U444-06N-H4-C requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
To send digital audio and HD video to an HDMI television, projector or monitor, connect the HDMI port to the display using an HDMI cable (sold separately). The HDMI port supports UHD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz.
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook or Chromebook) the U444-06N-H4-C is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 3A (60W).
Features
- Ideal for transmitting audio/video to a large display and powering and charging a PD Charging-compliant mobile device simultaneously
- Plug-and-play operation with no software, drivers or external power required
- Half the footprint of a credit card for easy carrying in a pocket, purse or laptop bag
Transmit Crystal-Clear 4K Video and Digital Audio to HDMI Display
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Supports HD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
Charge a Connected Device
- USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C/Thunderbolt 3 device
- Supports power input up to 20V 3A (60W)
Built-In Cable with Reversible USB-C Connector
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input (HDMI port)
Package Includes
- U444-06N-H4-C USB 3.1 Gen 1 USB-C to HDMI 4K Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332193926 |
OUTPUT
Charging Ports / Amps | 3A |
Charging Watts | 60 |
INPUT
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (1.2 Port) | No |
PHYSICAL
Cable Jacket Rating | VW-1 |
Color | White |
Material of Construction | PVC, ABS |
Shipping Dimensions (hwd / in.) | 0.80 x 3.90 x 4.70 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 0.45 x 1.7 x 1.57 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
BTUs | 5.1 BTU/Hr |
Power Consumption (Watts) | 1.5 |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non- Condensing |
Power Provided to Connected Device(s) | Up to 20V, 3A (60W) Input (USB-C) |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | USB Type-C (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Max Supported Video Resolution | HDMI: 3840 X 2160 (4K X 2K) @ 30HZ |
HDMI Specification | 1.4 |
HDCP Specification | 1.4 |
USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
USB Power Delivery (PD) Charging Support | Yes |
Technology | USB 3.1 (Gen 1); HDMI; USB |
USB Power Delivery (PD) Charging Specification | 2.0 |
CERTIFICATIONS
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Additional FAQs may be available on the U44406NH4C model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft. |
![]() |
P568-003-FL | High Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. |
![]() |
P568-006 | High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. |
![]() |
P568-006-GN | High-Speed HDMI Cable, Digital Video and Audio, UHD 4K (M/M), Green, 6 ft. |
![]() |
P568-010 | High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. |
![]() |
P568-010-SW | High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 10 ft. |
Model Number | Description | |
---|---|---|
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. |
Model Number | Description | |
---|---|---|
![]() |
U420-003 | USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.