Part Number: U330-10M-AL
USB 3.2 Gen 1 active extension cable increases the distance between 2 connected USB-A devices with no latency issues or loss of signal.
- Adds 10 meters to your existing connection to provide flexibility in placing devices
- Increase the extension to 20 meters by daisy-chaining 2 cables together
- Provides up to 120mA of power to connected device without need for external power
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps – 10x faster than USB 2.0
- Robust aluminum housing provides extra durability for heavy-use applications
- 3-year limited warranty
Features
Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB-A active extension repeater cable (M/F) attaches to your current USB cable to extend it by 10 meters (32.8 feet). It connects your computer, laptop or other compatible USB device to a USB-A keyboard, printer, portable hard drive, game console or other peripheral. By adding 10 more meters to your connection, you have more flexibility in placing your devices. And by daisy-chaining two U330-10M-AL cables, you can extend the USB connection even further – up to 20 meters (65.6 feet).
Built-In Signal Booster Ensures Top Performance
Just connect the active cable’s male end to your computer’s USB port and the female end to a USB device cable to extend your total connection beyond USB’s natural five-meter (16.4-foot) limit. The bus-powered signal booster ensures USB 3.2 Gen 1 data transfer speeds up to 5 Gbps with no signal loss. The cable is backward compatible with previous USB generations, so you can use it with legacy equipment.
120mA of Power Keeps Your Devices Functioning
The U330-10M-AL works with standard USB 3.0 cables and supports up to 120mA of power to a connected device. A white LED indicates a successful power connection. For power applications stronger than 120mA, you must connect a compatible DC 5V external power supply (sold separately) with a barrel connector of 3.5 x 1.35 x 10 mm (positive pin, negative sleeve).
Premium Construction for Superior Performance
A rugged aluminum housing maintains the cable’s integrity in heavy-use applications. Gold-plated connectors and contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. The plug-and-play U330-10M-AL supports all major operating systems, including Windows, macOS and Linux.
System Requirements
- USB 3.0 computer port and USB 3.0 connected devices required to meet USB 3.0 speeds
- External power supply required if connected device needs more than 120mA of power
Package Includes
U330-10M-AL USB 3.2 Gen 1 Active Extension Repeater Cable (M/F), 10 m (32.8 ft.)
Specifications
OVERVIEW
UPC Code | 037332262653 |
Technology | USB 3.x |
Cable Type | Active |
INPUT
Voltage Compatibility (VDC) | 5V |
Bus Powered | Yes |
Product Length (in.) | 393.7 |
Product Length (cm.) | 1000 |
Product Length (ft.) | 32.8 |
Product Length (m) | 10 |
POWER
DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | USB 3.0 A (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | White (Connection to PC) |
PHYSICAL
Material of Construction | Aluminum, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0mm |
Cable Length (ft.) | 32.8 |
Cable Length (in.) | 393.7 |
Shipping Dimensions (hwd / in.) | 1.00 x 9.00 x 10.75 |
Shipping Weight (lbs.) | 1.30 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.51 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Power Provided to Connected Device(s) | Up to 0.12A |
PORT EXPANSION
Daisy-chainable or Cascadable | Y |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
U050-010-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images