USB 3.0 Memory Card Reader/Writer - SDXC, SD, SDSC, SDHC, SDHC I, SuperSpeed
Part Number: U352-000-SD-R
- Built-in USB-A male connector compatible with all USB-enabled devices
- USB 3.0 data transfer speeds up to 5 Gbps for fast file sharing
- Supports latest SD and Micro SD formats, including SDXC and SDHC
- Easy plug-and-play operation—no external power required
- Fits easily into camera bag or laptop sleeve for use anywhere
- 3-year limited warranty
Features
System Requirements
- Computer, laptop, MacBook, Chromebook or Ultrabook with USB port (USB 3.0 port required for maximum speeds)
- Compatible with the following memory cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC, Micro SD
Package Includes
- U352-000-SD-R USB 3.0 Memory Card Reader/Writer
Specifications
OVERVIEW
UPC Code | 037332173485 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 4.50 x 0.70 |
Shipping Weight (lbs.) | 0.11 |
CONNECTIONS
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | SD (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
![]() |
U360-004-R | 4-Port USB 3.0 SuperSpeed Hub |
![]() |
U360-007 | 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images