Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed to SATA/IDE Adapter with Built-In USB Cable, 2.5 in., 3.5 in. and 5.25 in. Hard Drives


Connects a 2.5, 3.5 or 5.25 in. SATA or IDE (PATA) hard drive to your laptop or computer’s USB port for extra storage, quick disk formatting and fast data transfer.
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Compatible with SATA and IDE hard drives up to 4 TB
  • Backward compatible with earlier USB generations
  • Plug-and-play—no external power supply required
  • Compatible with all USB-enabled operating systems
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U338-06N

Have a Question?
Contact Us

Overview

The U338-06N USB 3.0 SuperSpeed to SATA/IDE Adapter connects a 2.5-, 3.5- or 5.25-inch SATA or IDE hard drive to an available USB port on your laptop or computer. This lets you back up important data, retrieve data from an old hard drive, or store information on an external drive that you can take with you to another computer.

This adapter with built-in USB cable supports USB 3.0 data transfer rates up to 5 Gbps. Perfect for storing and sharing large files, such as music and video files, the U338-06N is compatible with SATA and IDE drives up to 4 TB. It features 40- and 44-pin IDE ports, as well as 7-pin SATA data and 15-pin SATA power (via adapter cable) connectors. Necessary SATA and Molex cables are included.

LEDs indicate a successful connection. The U338-06N accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. It supports USB Mass Storage Class Bulk-Only Transport. No software or drivers are required. Compatible with all USB-enabled operating systems.

Features

Quickly Connects a SATA and/or IDE Drive to Your Computer’s USB Port
  • Recommended for backing up, retrieving and storing large data files
  • LEDs indicate successful connection
  • Built-in USB 3.0 cable supports data transfer rates up to 5 Gbps
  • Backward compatible with previous USB generations

Compatible with 2.5 in., 3.5 in. and 5.25 in. SATA and IDE Drives Up to 4 TB
  • Accepts SATA III, SATA II and SATA I drives
  • Features 40-pin and 44-pin IDE connectors and 7-pin SATA data and 15-pin SATA power (via adapter cable) connectors
  • Supports USB Mass Storage Class Bulk-Only Transport

Easy to Use
  • Plug-and-play—no software or drivers needed
  • Compatible with all USB-enabled operating systems
  • SATA and Molex cables included

System Requirements

  • Any USB-enabled operating system
  • Available USB port (USB 3.0 required to achieve USB 3.0 speeds)
  • 2.5 in., 3.5 in. or 5.25 in. SATA or IDE drive

Package Includes

  • U338-06N USB 3.0 SuperSpeed to SATA/IDE Adapter
  • 7-pin SATA data cable
  • 15-pin SATA power cable
  • 4-pin Molex power cable
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V, 2A)
  • Power supply adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199744
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)12V / 2A
External Power Supply Cord Length (ft.)4.9
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL; RoHS
Bus Powered  No
Product Length (in.)21.6
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Read, Write, Power)
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.90 x 5.20 x 6.70
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)0.55 x 2.5 x 1.7
Unit Packaging TypeBox
Unit Weight (lbs.)0.08
ENVIRONMENTAL
Operating Temperature Range50 to 122 F (10 to 50 C)
Storage Temperature Range32 to 149 F (0 to 65 C)
Relative Humidity10% to 80% RH, Non-Condensing
BTUs  81.9 BTU/Hr
Power Consumption (Watts)24
CONNECTIONS
Ports3
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 17 PIN SATA (MALE)
Side B - Connector 240 POS. SOCKET (FEMALE)
Side B - Connector 344 Header IDC (Female)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 3.0 SuperSpeed Hub U360-004-R U360-004-R 4-Port USB 3.0 SuperSpeed Hub
6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port U360-412 U360-412 6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

USB, Lightning & FireWire

  Model Number Description
4-Port USB 3.0 SuperSpeed Hub U360-004-R U360-004-R 4-Port USB 3.0 SuperSpeed Hub
6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port U360-412 U360-412 6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

Resources & Downloads

support icon

Do you own a
U338-06N

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.