Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-C to DVI Adapter Cable, 3 ft.


Connects your existing DVI monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC.
  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • Note: This cable is uni-directional. Will only work from a USB-C port to DVI port
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U444-003-D

Have a Question?
Contact Us

Overview

The U444-003-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M) helps you transmit video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a DVI-enabled monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen, or streaming video for digital signage in crystal-clear 1080p.

With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays, or change the second display to your primary.

The plug-and-play U444-003-D requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the DVI-D dual-link plug to your display.

This three-foot cable supports high-definition video resolutions up to 1920 x 1080 (1080p) at 60 Hz, 36-bit Deep Color (12 bits per channel) and DVI digital transfer rates up to 6.75 Gbps (2.25 Gbps per channel). It also supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps. Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data.

Features

Connects a DVI Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents or streaming 1080p video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps

Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display

Crystal-Clear 1080p Video
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports DVI digital transfer rates of 6.75 Gbps (2.25 Gbps per channel)

Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time

Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 3 ft. length easy to manage in crowded environments
  • Backward compatible with non-1080p displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with DVI input

Package Includes

  • U444-003-D USB 3.1 Gen 1 USB-C to DVI Adapter Cable (M/M), 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202499
INPUT
Cable Length (ft.)3
Bus Powered  Yes
Product Length (in.)36
Product Length (cm.)91.44
Product Length (ft.)3
Product Length (m.)0.91
BATTERY
Battery Charging (5V/1.5A Port)No
PHYSICAL
Cable Jacket RatingVW-1
ColorBlack
Material of ConstructionPVC, ABS
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.17
Unit Packaging TypePolybag
Unit Weight (lbs.)0.17
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  1.7 BTU/Hr
Power Consumption (Watts)0.5
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Connector PlatingGold
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionDVI: 1920 x 1080 (1080p) @ 60Hz
HDCP Specification1.3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyDVI; USB; USB 3.1 (Gen 1)
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
USB Type-C and USB 3.1 are becoming available at the same time but they are really separate standards. Generally speaking, USB Type-C refers to the physical shape of the connector and how it is wired, whereas the version number (e.g. USB 2.0, USB 3.1 Gen 1, USB 3.1 Gen 2) refers to the speed and functionality of the cable. USB Type-C connectors are found in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the U444003D model support page.

Resources & Downloads

support icon

Do you own a
U444-003-D

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.