USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black
Part Number: U444-06N-HD4K6B
Connects your existing 4K HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting audio/video
- Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
- Supports 7.1-channel surround sound
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Features
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
- Meets HDCP 2.2 specifications
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- Supports UHD video resolutions up to 4K x 2K (4096 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports 24-bit Deep Color (8 bits per channel)
- Supports 7.1-channel surround sound
- Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
- Plug-and-play operation with no software, drivers or external power required
- Half the footprint of a credit card for easy carrying in a pocket, purse or laptop bag
- Backward compatible with non-4K displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-06N-HD4K6B USB 3.2 Gen 1 USB-C to HDMI 4K Adapter (M/F)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332203366 |
Technology | HDMI |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 4096 X 2160 (4K X 2K) @ 60HZ |
Extended Mode | No |
Mirror Mode | Yes |
Mirror Mode Details | Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0 |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
EDID Support | No |
AUDIO
Audio Specification | 7.1 Channel Surround Sound |
INPUT
Built-In Cable Length (ft.) | 0.492 |
Built-In Cable Length (in.) | 5.91 |
Bus Powered | Yes |
Product Length (in.) | 6 |
Product Length (cm.) | 15.24 |
Product Length (ft.) | 0.5 |
Product Length (m.) | 0.15 |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Consumption (Watts) | 0.68 |
USB Power Delivery (PD) Charging Support | No |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 4.0mm |
Wire Gauge (AWG) | 26+34 |
Shipping Dimensions (hwd / in.) | 1.06 x 5.71 x 3.00 |
Shipping Weight (lbs.) | 0.11 |
Unit Dimensions (hwd / in.) | 0.55 x 1.8 x 1.1 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 158 F (-20 to 70 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 2.3 BTU/Hr |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 2.2 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Multi-Resolution Support | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images