Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your existing Mini DisplayPort (mDP) monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, smartphone or PC. Saves you the clutter and expense of additional cables, adapters and displays.

  • Supports USB DisplayPort Alternate Mode for transmitting audio/video
  • Supports UHD video resolutions up to 4K @ 60 Hz
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Reversible USB-C plug connects in either direction
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

Features

Connects a Mini DisplayPort Display to Your USB-C or Thunderbolt 3 Device
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Ideal for giving video presentations, editing multiple documents, or streaming 4K video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Supports DisplayPort 1.2 specifications
  • Extend 4K video from your primary display to another, duplicate the same video on both, or convert a secondary display to be the primary display
Crystal-Clear 4K Video and Digital Audio
  • Supports UHD video resolutions up to 3840 x 2160 (4K) @ 60 Hz
  • Supports 36-bit Deep Color (12 bits per channel)
  • Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Premium Construction
  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Durable PVC jacket designed to last a long time
Ready for Instant Use
  • Plug-and-play operation with no software, drivers or external power required
  • 6 ft. length easy to manage in crowded environments
  • Backward compatible with non-4K displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with Mini DisplayPort input

Package Includes

  • U444-006-MDP USB 3.1 Gen 1 USB-C to Mini DisplayPort 4K Adapter Cable (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193841
Product TypeActive Cable
TechnologyDisplayPort
Cable Type  Active
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
HDR SupportYes
INPUT
Bus Powered  Yes
Product Length (in.)72
Product Length (cm.)182.88
Product Length (ft.)6
Product Length (m)1.83
BATTERY
Battery Charging (5V/1.5A Port)No
POWER
Power Consumption (Watts)0.6
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
Connector PlatingGold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)9.000 x 7.000 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  2.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Displayport Specification1.2
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.