Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/9/2020

Overview

The U444-06N-VGA USB 3.1 Gen 1 USB-C to VGA Adapter (M/F) helps you transmit 1080p video from your tablet, laptop, Chromebook, MacBook, smartphone or PC to a VGA-enabled television, monitor or projector. It’s an ideal tool for giving video presentations in conference rooms and classrooms, editing multiple documents on a larger screen or streaming video for digital signage in crystal-clear 1080p.
You can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. Then, connect the VGA port to your display using a VGA cable (sold separately).
The U444-06N-VGA adapter supports HD video resolutions up to 1920x1200 (including 1080p) at 60 Hz and USB 3.1 Gen 1 data transfer rates up to 5 Gbps. You can use up to six adapters to connect six additional displays to a Windows device at the same time.

Features

Connects a VGA Display to Your USB-C or Thunderbolt 3 Device
  • Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Compatible with Windows and Mac computers
  • Add up to 6 adapters to connect 6 displays to a Windows source device
Common Applications
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display
Crystal-Clear 1080p Video
  • Supports HD video resolutions up to 1920x1200 (including 1080p) @ 60 Hz
  • Resumes automatically from hibernation and suspend modes
Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time
Ready for Instant Use
  • Driver CD included for device compatibility
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag
  • Backward compatible with non-1080p displays

System Requirements

  • Source device with USB-C or Thunderbolt 3 port
  • Windows 7 and later or Mac OS X 10.8.5 and later (32- and 64-bit versions)
  • Also supports Surface tablets running non-RT Windows 8 or 8.1
  • Display device with VGA input

Package Includes

  • U444-06N-VGA USB 3.1 Gen 1 USB-C to VGA Adapter (M/F)
  • Driver CD
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189318
TechnologyVGA/SVGA
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)5.20 x 5.20 x 0.91
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range10 to 40 C (50 to 104 F)
Storage Temperature Range-10 to 80 C (14 to 176 F)
Relative HumidityLess than 85%, Non-Condensing
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

USB Type-C (or USB-C) is a new, smaller and very versatile connector with a reversible-plug that is capable of carrying data, video and power. USB Type-C is expected to eventually replace the USB Type-A and Type-B connectors currently in use. USB Type-C connectors are used in USB 2.0, USB 3.0 (also described as USB 3.1 Gen 1) and USB 3.1 Gen 2 (10Gbps) applications.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Until recently, most USB cables have had a Type-A connector on one end and a Type-B connector on the other. A Type-A connector is typically connected to a desktop computer or laptop. Type-B connectors (standard, mini and micro versions) typically connect to a peripheral such as a printer, phone or camera. With a USB Type-C cable, both ends can be the same. Type-C can also support faster data transfer speeds and higher power output.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Combined with the new USB 3.1 Gen 2 standard (also called SuperSpeed+), USB Type-C can transfer data twice as fast as USB 3.0 (also described as USB 3.1 Gen 1), up to a maximum of 10 Gbs. It supports USB Power Delivery, a new protocol that allows significantly more power to be provided over USB, up to 100W. Not all USB Type-C cables and devices support USB 3.1 Gen 1, USB 3.1 Gen 2, or USB Power Delivery, so make sure to check the specifications of your equipment to see what it supports.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
Your device must have a USB Type-C port to accept a Type-C connector. Older USB devices can connect to a Type-C compatible phone, tablet, or laptop using an adapter cable (e.g. Type-C connector on one end and a Type-A or Type-B connector on the other). Some devices with USB Type-C ports still use the older USB 2.0 or USB 3.0 (also described as USB 3.1 Gen 1) standards. If you have a device with a USB Type-C port running USB 3.1 Gen 2 (10Gbps), you can still use older peripherals since USB 3.1 Gen 2 is backwards compatible with USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1. Conversely, if you have a SuperSpeed+ peripheral with a Type-C connector, you can connect it to a Type A port running USB 3.0 (also described as USB 3.1 Gen 1), USB 2.0 and USB 1.1.

Learn More: USB Type-C Cables and Adapters
Was this information helpful? Yes No
Need more help? Contact Technical Support
DisplayPort Alternate Mode allows a USB Type-C cable to deliver full DisplayPort audio/video alongside the USB data signal. DisplayPort Alternate Mode can also be used for other Audio/Video signals, such as DVI, HDMI, and VGA.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.